Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Thorsman - TP 1 - wall plug - without screw - set of 50000

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product or component type
    Wall plug
    device short name
    TP
    provided equipment
    Without screw
    device application
    Lightweight installation
    drilling diameter
    5.5 mm brick
    5.5 mm concrete
    5 mm ALC concrete
    drilling depth
    >= 25 mm
    screw diameter
    3.5...5 mm
    material
    PEHD (polyethylene high density)
    Complementary
    practical load capacity
    0.4 kN shear solid brick 4.5
    0.2 kN pull-out load solid brick 6
    0.1 kN shear low density concrete 500 and expanded clay 4.5
    0.5 kN shear concrete C25 4.5
    0.25 kN pull-out load concrete C25 6
    0.04 kN pull-out load low density concrete 500 and expanded clay 6
    practical load capacity
    50 kg shear concrete C25 4.5
    25 kg pull-out load concrete C25 6
    40 kg shear solid brick 4.5
    20 kg pull-out load solid brick 6
    10 kg shear low density concrete 500 and expanded clay 4.5
    4 kg pull-out load low density concrete 500 and expanded clay 6
    colour tint
    Yellow
    ambient air temperature for operation
    -50...80 °C
    diameter
    5.5 mm
    length
    22 mm
    Environment
    quantity per set
    Set of 50000
    sale per indivisible quantity
    1
    type of packing
    Bag
    product weight
    0.00034 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Installation materials Thorsman (Version 1.2)
    Date 11/29/17
    Size 5.6 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TP, wall plugs. Product Environmental Profile (Version 1.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /