Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 1-153417-02 Image

Range: GTE

Inverter

1-153417-02

Schneider Electric 1-153417-02 Image
Range: GTE

Inverter

1-153417-02

GTE - grid tie solar inverter GT100E - 100kW - 400 V AC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    GTE
    device short name
    GT100E
    product or component type
    Grid tie inverter
    network number of phases
    Three phase
    nominal output power
    100 kW AC
    Complementary
    photovoltaic power
    112 kW
    output voltage
    400 V AC three phase
    output current
    164 A AC
    network frequency
    50 Hz
    60 Hz optional
    cos phi
    > 0.99 above 20 % rated power
    harmonic distortion
    < 3 % at rated power
    input voltage
    300 V DC
    <= 650 V DC open circuit
    300...650 V DC MPPT
    input current
    347 A DC
    efficiency
    96.6 % including transformer
    96 % including transformer - European
    power consumption in W
    93 W night-time
    topology
    Integral isolation transformer
    Feature available
    Standard integrated AC and DC disconnects
    Standard ground fault protection
    Optional communication kit for remote monitoring
    Standard integrated isolation transformer
    display type
    VFD
    messages display capacity
    4 lines
    type of cooling
    Forced convection (depending on temperature)
    device mounting
    Floor mounted
    height
    1905 mm
    width
    1205 mm
    depth
    606 mm
    product weight
    870 kg
    Environment
    IP degree of protection
    IP21
    ambient air temperature for operation
    -10...45 °C
    operating altitude
    0...2000 m without derating
    relative humidity
    0...95 % non-condensing
    standards
    EN 50178
    RD 1663
    RD 661
    EN 61000-6-2
    EN 61000-6-4
    marking
    CE
    Contractual warranty
    Warranty period
    60 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.