Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric 1-153392-01 Image

    Range: GT

    Inverter

    1-153392-01

    Schneider Electric 1-153392-01 Image
    Range: GT

    Inverter

    1-153392-01

    GT - grid-tie solar inverter GT100-208 - 100kW - 208 V AC 60Hz

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      GT
      device short name
      GT100-208
      product or component type
      Grid-tie solar inverter
      network number of phases
      Three phase
      Complementary
      output voltage
      208 V +10 % -12 % AC three phase
      network frequency
      60 Hz + 0.5 Hz...0.7 Hz (output)
      utility backfeed current
      0 A
      overcurrent protection
      400 A (output)
      function available
      Optional integrated sub-array combiner with 100A, 150A or 200A circuits
      Optional RS485/Modbus or Ethernet communications interface kit
      Standard integrated AC and DC disconnects
      Standard integrated isolation transformer
      Standard ground fault protection
      display type
      VFD
      messages display capacity
      4 lines
      enclosure material
      Steel
      surface finish
      Powder coated
      Zinc primed
      type of cooling
      Forced convection (depending on temperature)
      device mounting
      Floor mounted
      height
      1862 mm
      width
      1702 mm
      depth
      1171 mm
      product weight
      1361 kg
      Environment
      NEMA degree of protection
      NEMA 3R
      acoustic level
      < 75 dBA
      standards
      FCC part 15 class A
      IEEE 1547
      UL 1741
      CSA C22.2 No 107.1
      Contractual warranty
      Warranty period
      60 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.