Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 1-153390-01 Image

Range: GT

Inverter

1-153390-01

Schneider Electric 1-153390-01 Image
Range: GT

Inverter

1-153390-01

GT - grid-tie solar inverter GT250-480 - 250kW - 480 V AC 60Hz

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    GT
    device short name
    GT250-480
    product or component type
    Grid-tie solar inverter
    network number of phases
    Three phase
    Complementary
    output voltage
    480 V +10 % -12 % AC three phase
    network frequency
    60 Hz + 0.5 Hz...0.7 Hz (output)
    utility backfeed current
    0 A
    overcurrent protection
    400 A (output)
    Feature available
    Standard integrated isolation transformer
    Optional RS485/Modbus or Ethernet communications interface kit
    Standard ground fault protection
    Optional integrated sub-array combiner with 100A, 150A or 200A circuits
    Standard integrated AC and DC disconnects
    display type
    VFD
    messages display capacity
    4 lines
    enclosure material
    Steel
    surface finish
    Zinc primed
    Powder coated
    type of cooling
    Forced convection (depending on temperature)
    device mounting
    Floor mounted
    height
    2192 mm
    width
    2286 mm
    depth
    1171 mm
    product weight
    2018 kg
    Environment
    NEMA degree of protection
    NEMA 3R
    acoustic level
    < 75 dBA
    standards
    UL 1741
    IEEE 1547
    FCC part 15 class A
    CSA C22.2 No 107.1
    Contractual warranty
    Warranty period
    60 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.