-
Characteristics
Main range Prismaproduct or component type Insertaccessory / separate part category Locking accessoryrange compatibility Prisma G doorComplementary product compatibility IP55 enclosuremounting support Doorinstallation description Floor-standing enclosureWall-mounted enclosuretype of keylock CNOMOlock type 8 mm male triangle insertquantity per set Set of 1product weight 0.03 kgOffer Sustainability Sustainable offer status Green Premium productRoHS (date code: YYWW) REACh Product environmental profile Product end of life instructions Need no specific recycling operationsContractual warranty Warranty period 18 months -
Documents and Downloads
Language- English
- Spanish
- Danish
- French
- Finnish
- Chinese
- Norwegian
- Dutch
- Portuguese
- Russian
- Czech
- Italian
- German
- Swedish
CatalogueSizeAdd to My DocumentsUser guideSizeAdd to My DocumentsPrisma GK plain / Cut-out / Tego Dial partial doo (Version 2.1)Prisma GK, plain/transparent door. (Version 0)(second part) Prisma GK DUCT (Version 0)Prisma GK Handle L155 / Prisma G/GX/GK EURO handle (Version 0)Instruction sheetSizeAdd to My DocumentsPrisma Plus G IP55 enclosure leaflet (Version 2.1)Product Environmental ProfileSizeAdd to My DocumentsPEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)REACh DeclarationSizeAdd to My DocumentsEU RoHS DeclarationSizeAdd to My Documents -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.