Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

IP55 barrel + 2 no. 455 keys - Prisma G

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product or component type
    Barrel lock
    accessory / separate part category
    Locking accessory
    range compatibility
    Prisma G door
    Complementary
    product compatibility
    IP55 enclosure
    mounting support
    Handle
    installation description
    Floor-standing enclosure
    Wall-mounted enclosure
    key number
    455
    number of key
    2
    quantity per set
    Set of 2
    product weight
    0.025 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    catalogue Prisma G (Version 3.1)
    Date 7/18/18
    Size 73.3 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Prisma Plus G IP55 enclosure leaflet (Version 3.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 3/5/19
    Size 0
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 3/5/19
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.