Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 09942 Image

View all Prisma G

Prisma G - 09942

Accessories

Schneider Electric 09942 Image
View all Prisma G
Prisma G - 09942
Accessories

IP55 barrel + 2 no. 1242 E keys - Prisma G

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product or component type
    Barrel lock
    accessory / separate part category
    Locking accessory
    range compatibility
    Prisma G door
    Complementary
    product compatibility
    IP55 enclosure
    mounting support
    Handle
    installation description
    Floor-standing enclosure
    Wall-mounted enclosure
    key number
    1242E
    number of key
    2
    quantity per set
    Set of 2
    product weight
    0.025 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    catalogue Prisma G (Version 3.1)
    Date 7/18/18
    Size 73.3 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Prisma Plus G IP55 enclosure leaflet (Version 2.1)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.