Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric 08964 Image

    Range: Prisma G

    Enclosures

    08964

    Schneider Electric 08964 Image
    Range: Prisma G

    Enclosures

    08964

    switchboard lighting, Prisma G

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Prisma
      range compatibility
      Prisma P
      Prisma G
      product or component type
      Switchboard lighting kit
      accessory / separate part category
      Lighting accessory
      provided equipment
      1 base
      1 door contact
      1 front plate with cut-out
      1 neon tube
      Complementary
      mounting mode
      By screws
      enclosure/cubicle description
      Cubicle - width 650 mm
      Floor-standing enclosure - width 600 mm
      Wall-mounted enclosure - width 600 mm
      Cubicle - width 650 + 150 mm
      [Us] rated supply voltage
      220/240 V
      rated power in W
      8 W
      material
      Steel
      quantity per set
      Set of 1
      length
      450 mm
      height
      50 mm
      product weight
      1.22 kg
      Environment
      IP degree of protection
      IP30
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  0832  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      Product environmental profile
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 7/18/18
      Size 73.3 MB
      Catalogue Prisma P 2014-15
      Date 7/18/18
      Size 85.6 MB
      Date 7/18/18
      Size 103.4 MB
      CAD
      Date
      Size
      Add to My Documents
      Switchboard lighting, G System
      Date 6/20/14
      Size 459.6 KB
      Date 6/20/14
      Size 303.7 KB
      Switchboard lighting, G System
      Date 6/20/14
      Size 450.4 KB
      Date 6/20/14
      Size 318.5 KB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 1/2/15
      Size 123.5 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 12/8/16
      Size 523.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.