Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product or component type
    Insert
    accessory / separate part category
    Locking accessory
    range compatibility
    Prisma P
    Prisma G door
    Complementary
    mounting support
    Handle
    installation description
    Cubicle
    Floor-standing enclosure
    Pack enclosure
    Wall-mounted enclosure
    lock type
    9 mm male triangle insert
    quantity per set
    Set of 1
    product weight
    0.02 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2018 (Version 4.1)
    Date 10/5/18
    Size 85.6 MB
    catalogue Prisma G (Version 3.1)
    Date 7/18/18
    Size 73.3 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    1.2 - Prisma G IP 30 - Floor standing / Prisma Pack 250 (Version 00)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.