Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product or component type
    Barrel lock
    accessory / separate part category
    Locking accessory
    range compatibility
    Prisma P
    Prisma iPM M
    Prisma iPM L
    Prisma G door
    Complementary
    mounting support
    Handle
    installation description
    Cubicle
    Floor-standing enclosure
    Wall-mounted enclosure
    key number
    405
    number of key
    1
    lock type
    Key lock
    quantity per set
    Set of 1
    product weight
    0.02 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2018 (Version 4.1)
    Date 10/5/18
    Size 85.6 MB
    catalogue Prisma G (Version 3.1)
    Date 7/18/18
    Size 73.3 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 3/8/19
    Size 0
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Prisma L Wall mounted switchboards up to 630A - PEP (Version 1.0)
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 3/8/19
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.