Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 08935 Image

View all Prisma G

Prisma G - 08935

Accessories

Schneider Electric 08935 Image
View all Prisma G
Prisma G - 08935
Accessories

handle, IP55, L = 155 mm Prisma G

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product or component type
    Handle
    IP degree of protection
    IP55
    range compatibility
    Prisma G
    accessory / separate part type
    Closing element
    Complementary
    mounting support
    Door
    installation description
    Floor-standing enclosure
    Wall-mounted enclosure
    key number
    405
    number of key
    2
    lock type
    Lock with barrel
    quantity per set
    Set of 1
    width
    155 mm
    product weight
    0.24 kg
    colour
    White : RAL 9001
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Danish
    • French
    • Finnish
    • Chinese
    • Norwegian
    • Dutch
    • Portuguese
    • Russian
    • Czech
    • Polish
    • Italian
    • German
    • Swedish
    Catalogue
    Date
    Size
    Add to My Documents
    catalogue Prisma G (Version 3.1)
    Date 7/18/18
    Size 73.3 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Prisma Plus G IP55 enclosure leaflet (Version 2.1)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 2/8/19
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.