Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 08933 Image

View all Prisma G

Prisma G - 08933

Accessories

Schneider Electric 08933 Image
View all Prisma G
Prisma G - 08933
Accessories

handle without insert, ASSA-ABLOY Prisma G

Show more characteristics >
Add to My Products Add to My Products

  • Main
    range
    Prisma
    product or component type
    Handle
    IP degree of protection
    IP30
    range compatibility
    Prisma P
    Prisma G
    accessory / separate part type
    Closing element
    Complementary
    mounting support
    Door
    installation description
    Cubicle
    Floor-standing enclosure
    Wall-mounted enclosure
    type of keylock
    ASSA
    number of key
    0
    lock type
    Lock without barrel
    quantity per set
    Set of 1
    product weight
    0.28 kg
    colour
    White : RAL 9001
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    catalogue Prisma G (Version 3.1)
    Date 7/18/18
    Size 73.3 MB
    Catalogue Prisma P 2018 (Version 4.1)
    Date 10/5/18
    Size 85.6 MB
    User guide
    Date
    Size
    Add to My Documents
    EURO handle without insert (Version 00)
    Date 10/24/18
    Size 907.2 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Prisma Plus P IP30/IP55 enclosure leaflet (Version 01)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 2/8/19
    Size 0
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.