Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric 08931 Image

    Range: Prisma G

    Accessories

    08931

    Schneider Electric 08931 Image
    Range: Prisma G

    Accessories

    08931

    standard handle RAL 7016

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Prisma
      product or component type
      Handle
      IP degree of protection
      IP30
      range compatibility
      Prisma P
      Prisma G
      accessory / separate part type
      Closing element
      Complementary
      mounting support
      Door
      enclosure/cubicle description
      Cubicle
      Floor-standing enclosure
      Wall-mounted enclosure
      key number
      405
      number of key
      1
      lock type
      Lock with barrel
      quantity per set
      Set of 1
      product weight
      0.28 kg
      colour
      Anthracite grey : RAL 7016
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1018  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      Product environmental profile
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 7/18/18
      Size 73.3 MB
      Catalogue Prisma P 2014-15
      Date 7/18/18
      Size 85.6 MB
      Date 7/18/18
      Size 103.4 MB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 12/8/16
      Size 523.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.