Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 08891 Image

Range: Prisma G

Enclosures

08891

Schneider Electric 08891 Image
Range: Prisma G

Enclosures

08891

knockout gland plate 12 entries M12-25 for ref 08871/08875/08876 G IP30 and IP55

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    IP degree of protection
    IP55
    product or component type
    Gland plate
    accessory / separate part category
    Enclosure accessory
    product compatibility
    IP43 enclosure
    IP31 enclosure
    IP30 enclosure
    IP55 enclosure
    Complementary
    enclosure/cubicle description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Floor-standing duct - width 300 mm
    Wall-mounted duct - width 300 mm
    type of gland plate
    Knockouts
    mounting location
    Bottom
    Top
    material
    Insulated material
    cable entry number
    4 x M12
    4 x M12/20
    4 x M16/25
    quantity per set
    Set of 1
    width
    225 mm
    depth
    180 mm
    product weight
    0.14 kg
    colour
    White RAL 9001
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Date 7/18/18
    Size 73.3 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 8/6/18
    Size 5.4 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 12/8/16
    Size 523.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.