Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 08883 Image

    Range: Prisma G

    Spare parts

    08883

    Schneider Electric 08883 Image
    Range: Prisma G

    Spare parts

    08883

    plate + plastic interface W850 Prisma G IP30

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Prisma Plus System G
      range
      Prisma
      range compatibility
      Prisma G
      product or component type
      Gland plate kit
      accessory / separate part category
      Spare part
      Enclosure accessory
      product compatibility
      IP43 enclosure
      IP30 enclosure
      IP31 enclosure
      provided equipment
      1 gland plate (plastic)
      1 plate with cut-outs (metal)
      Complementary
      enclosure/cubicle description
      Floor-standing enclosure - width 850 mm
      mounting location
      Top
      quantity per set
      Set of 1
      depth
      205 mm
      surface finish
      Matt
      Smooth
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      colour
      White RAL 9001
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1752  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • Spanish
      • Portuguese
      • Russian
      • French
      • Italian
      • All
      • Chinese
      • German
      • English
      Brochure
      Date
      Size
      Add to My Documents
      Date 11/9/17
      Size 769.5 KB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 12/18/17
      Size 13.3 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.