Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric 08841 Image

    Range: Prisma G

    Enclosures

    08841

    Schneider Electric 08841 Image
    Range: Prisma G

    Enclosures

    08841

    Door gasket IP43 Prisma G

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Prisma
      range compatibility
      Prisma G
      IP degree of protection
      IP43
      product or component type
      Gasket
      accessory / separate part category
      Sealing accessory
      provided equipment
      1 self-adhesive gasket
      Complementary
      enclosure/cubicle description
      Floor-standing enclosure
      Wall-mounted enclosure
      number of vertical modules [50 mm]
      24
      27
      30
      33
      quantity per set
      Set of 1
      width
      5300 mm
      length
      5300 mm
      product weight
      0.06 kg
      colour
      Black RAL 7016
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  0841  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      Product environmental profile
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • Spanish
      • Portuguese
      • Russian
      • French
      • Italian
      • Chinese
      • German
      Catalogue
      Date
      Size
      Add to My Documents
      Date 7/18/18
      Size 73.3 MB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 6/25/18
      Size 8.2 MB
      Date 6/25/18
      Size 10 MB
      Catalogue Page
      Date
      Size
      Add to My Documents
      Date 9/10/12
      Size 1.2 MB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 12/8/16
      Size 523.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.