Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 08811 Image

View all Prisma G

Prisma G - 08811

Enclosures

Schneider Electric 08811 Image
View all Prisma G
Prisma G - 08811
Enclosures

2 lifting cross-members W600+600 - Prisma G - IP30

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Prisma Plus System G
    range
    Prisma
    range compatibility
    Prisma G
    product or component type
    Reinforcement cross-member
    accessory / separate part category
    Enclosure accessory
    accessory / separate part type
    Lifting
    Complementary
    product compatibility
    IP43 enclosure
    IP30 enclosure
    IP31 enclosure
    installation description
    2 wall-mounted enclosure
    2 floor-standing enclosure
    Wall-mounted enclosure + 2 ducts
    Floor-standing enclosure + 2 ducts
    quantity per set
    Set of 2
    material
    Steel
    width
    1200 mm
    product weight
    6.59 kg
    colour
    White RAL 9001
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Danish
    • French
    • Finnish
    • Chinese
    • Norwegian
    • Dutch
    • Portuguese
    • Russian
    • Czech
    • Polish
    • Italian
    • German
    • Swedish
    Catalogue
    Date
    Size
    Add to My Documents
    catalogue Prisma G (Version 3.1)
    Date 7/18/18
    Size 73.3 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Prisma Plus G IP 30 enclosure association leaflet (Version 00)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 2/15/19
    Size 0
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 2/15/19
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.