Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

cable tie supports (4), W = 300 mm - Prisma P

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product or component type
    Cable-tie support
    range compatibility
    Prisma P
    Complementary
    product compatibility
    Framework
    mounting location
    Rear
    mounting support
    Functional uprights
    installation description
    Cubicle duct : 300 mm
    quantity per set
    Set of 4
    length
    300 mm
    height
    30 mm
    width
    300 mm
    depth
    10 mm
    product weight
    0.525 kg
    material
    Metal
    colour
    Stainless steel
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2018 (Version 4.1)
    Date 10/5/18
    Size 85.6 MB
    CAD
    Date
    Size
    Add to My Documents
    Cable tie supports (4), W = 300 mm (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Prisma P - seismic kit (Version 00)
    Date 12/18/17
    Size 2.3 MB
    End of Life Information
    Date
    Size
    Add to My Documents
    PRISMA P CUBICLES - EoLi (Version 1.0)
    Date 9/21/17
    Size 297.9 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Prisma P - PEP (Version 1.0)
    Date 11/14/17
    Size 269.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.