Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric 08724 Image

    Range: Prisma P

    Cubicles

    08724

    Schneider Electric 08724 Image
    Range: Prisma P

    Cubicles

    08724

    plinth, H =100 mm, W = 400 mm, D = 400 mm

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Prisma
      product name
      Prisma P
      product or component type
      Plinth
      Complementary
      enclosure/cubicle description
      Cubicle - width 400 mm, depth 400 mm
      quantity per set
      Set of 1
      height
      100 mm
      width
      400 mm
      depth
      400 mm
      product weight
      3.58 kg
      surface finish
      Matt
      Smooth
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      colour
      White RAL 9001
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0807  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Available End of life manual
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • Spanish
      • Portuguese
      • Russian
      • French
      • Italian
      • Chinese
      • German
      Catalogue
      Date
      Size
      Add to My Documents
      Catalogue Prisma P 2014-15
      Date 7/18/18
      Size 85.6 MB
      Date 7/18/18
      Size 103.4 MB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 4/13/18
      Size 11.5 MB
      End of life manual
      Date
      Size
      Add to My Documents
      Date 9/21/17
      Size 297.9 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 11/14/17
      Size 269.6 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.