Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 08723 Image

View all Prisma P

Prisma P - 08723

Cubicles

Schneider Electric 08723 Image
View all Prisma P
Prisma P - 08723
Cubicles

plinth, H =100 mm, W = 300 mm, D = 400 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product name
    Prisma P
    product or component type
    Plinth
    Complementary
    enclosure/cubicle description
    Cubicle duct - width 300 mm, depth 400 mm
    quantity per set
    Set of 1
    height
    100 mm
    width
    300 mm
    depth
    400 mm
    product weight
    3.16 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Danish
    • French
    • Finnish
    • Chinese
    • Norwegian
    • Dutch
    • Portuguese
    • Russian
    • Czech
    • Polish
    • Italian
    • German
    • Swedish
    Catalogue
    Date
    Size
    Add to My Documents
    Date 10/5/18
    Size 85.6 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 11/7/18
    Size 10.6 MB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 297.9 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 11/14/17
    Size 269.6 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/30/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.