Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric 08714 Image

    Range: Prisma P

    Cubicles

    08714

    Schneider Electric 08714 Image
    Range: Prisma P

    Cubicles

    08714

    cubicle handling plinth end-pieces (2), D = 400 mm

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Prisma Plus System P
      range
      Prisma
      range compatibility
      Prisma P
      product or component type
      Handling base end-piece
      accessory / separate part category
      Enclosure accessory
      accessory / separate part type
      Lifting
      provided equipment
      Mounting hardware
      Complementary
      enclosure/cubicle description
      Cubicle
      quantity per set
      Set of 2
      height
      50 mm
      width
      395 mm
      depth
      590 mm
      product weight
      5.82 kg
      colour
      Natural
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0743  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Available End of life manual
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2/19/18
      Size 94.6 MB
      End of life manual
      Date
      Size
      Add to My Documents
      Date 9/21/17
      Size 297.9 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 11/14/17
      Size 269.6 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.