Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 08712 Image

Range: Prisma P

Cubicles

08712

Schneider Electric 08712 Image
Range: Prisma P

Cubicles

08712

IP30 corner kit for Linergy LGYE with fixed supports

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    Linergy LGYE
    IP degree of protection
    IP30
    product or component type
    Right-angle kit
    accessory / separate part category
    Enclosure accessory
    product compatibility
    IP55 enclosure
    Complementary
    mounting location
    Side by side
    installation description
    Cubicle
    cubicle-device connection
    Linergy LGYE horizontal busbar
    quantity per set
    Set of 1
    height
    260 mm
    product weight
    16 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2014-15
    Date 7/18/18
    Size 85.6 MB
    Date 7/18/18
    Size 103.4 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 6/25/18
    Size 4.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.