Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 08705 Image

Range: Prisma P

Cubicles

08705

Schneider Electric 08705 Image
Range: Prisma P

Cubicles

08705

handling plinth, W = 1200 -> 1900 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Prisma Plus System P
    range
    Prisma
    range compatibility
    Prisma P
    product or component type
    Handling base side-length
    accessory / separate part category
    Enclosure accessory
    accessory / separate part type
    Lifting
    provided equipment
    Mounting hardware
    Complementary
    installation description
    Cubicle
    quantity per set
    Set of 2
    height
    50 mm
    width
    1130 mm
    depth
    40 mm
    product weight
    5.28 kg
    colour
    Natural
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2014-15
    Date 7/18/18
    Size 85.6 MB
    Date 7/18/18
    Size 103.4 MB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 297.9 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 11/14/17
    Size 269.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.