Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 08700 Image

    Range: Prisma P

    Cubicles

    08700

    Schneider Electric 08700 Image
    Range: Prisma P

    Cubicles

    08700

    lifting rings (4)

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Prisma Plus System P
      range
      Prisma
      range compatibility
      Prisma P
      product or component type
      Ring
      accessory / separate part category
      Enclosure accessory
      accessory / separate part type
      Lifting
      Complementary
      product compatibility
      IP55 enclosure
      enclosure/cubicle description
      Cubicle
      quantity per set
      Set of 4
      height
      53 mm
      width
      54 mm
      depth
      10 mm
      product weight
      0.72 kg
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0807  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • Spanish
      • English
      • Portuguese
      • Russian
      • French
      • Italian
      • All
      • Chinese
      • German
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2/19/18
      Size 94.6 MB
      CAD
      Date
      Size
      Add to My Documents
      Lifting rings (4)
      Date 6/20/14
      Size 2.5 MB
      Date 6/20/14
      Size 21.6 KB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 4/13/18
      Size 11.5 MB
      End of life manual
      Date
      Size
      Add to My Documents
      Date 9/21/17
      Size 297.9 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 11/14/17
      Size 269.6 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.