Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 08574 Image

    Range: Prisma P

    Cubicles

    08574

    Schneider Electric 08574 Image
    Range: Prisma P

    Cubicles

    08574

    IP30 cover frame, W = 400 mm

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Prisma P
      range
      Prisma
      product name
      Prisma P
      IP degree of protection
      IP30
      product or component type
      Cover frame
      enclosure mounting
      Floor-standing
      type of front cover
      Cover frame
      provided equipment
      Cover frame
      Complementary
      opening size
      120 °
      enclosure/cubicle description
      Cubicle - width 400 mm
      number of vertical modules [50 mm]
      36
      quantity per set
      Set of 1
      height
      2000 mm
      width
      400 mm
      product weight
      6.64 kg
      material
      Steel
      surface finish
      Matt
      Smooth
      colour
      White RAL 9001
      Environment
      IK degree of protection
      IK08 conforming to EN/IEC 62262
      standards
      IEC 61439-2
      IEC 61439-1
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1752  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • Spanish
      • English
      • Portuguese
      • Russian
      • French
      • Italian
      • All
      • Chinese
      • German
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2/19/18
      Size 94.6 MB
      CAD
      Date
      Size
      Add to My Documents
      IP30 cover frame, W = 400 mm
      Date 6/8/14
      Size 208.6 KB
      Date 6/8/14
      Size 474 KB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 4/13/18
      Size 11.5 MB
      End of life manual
      Date
      Size
      Add to My Documents
      Date 9/21/17
      Size 297.9 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 11/14/17
      Size 269.6 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.