Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 08560 Image

    Range: Prisma P

    Cubicles

    08560

    Schneider Electric 08560 Image
    Range: Prisma P

    Cubicles

    08560

    10 modules front plate support frame kit, W = 650 mm

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Prisma Plus System P
      range
      Prisma
      product name
      Prisma P
      product or component type
      Hinged front plate support frame
      Complementary
      enclosure/cubicle description
      Cubicle 650 mm
      number of vertical modules [50 mm]
      10
      quantity per set
      Set of 1
      height
      500 mm
      width
      650 mm
      product weight
      3.86 kg
      surface finish
      Matt
      Smooth
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      colour
      White RAL 9001
      Environment
      standards
      IEC 62208
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1752  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Available
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • Spanish
      • English
      • Portuguese
      • Russian
      • French
      • Italian
      • All
      • Chinese
      • German
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2/19/18
      Size 94.6 MB
      CAD
      Date
      Size
      Add to My Documents
      10 modules Front plate support frame kit, W = 650 mm
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 4/13/18
      Size 11.5 MB
      End of life manual
      Date
      Size
      Add to My Documents
      Date 9/21/17
      Size 297.9 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.