Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 08528 Image

Range: Prisma P

Cubicles

08528

Schneider Electric 08528 Image
Range: Prisma P

Cubicles

08528

IP55 plain door, W = 800 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product name
    Prisma P
    IP degree of protection
    IP55
    product or component type
    Door
    enclosure mounting
    Floor-standing
    type of door
    Plain
    provided equipment
    Door
    Handle
    Keylock (key 405)
    Other keylock and insert (to be ordered separately)
    Barrier 150 mm for the side compartment
    Finishing accessory
    Polyurethane joint
    Hinge (x4)
    Complementary
    door opening side
    Reversible
    number of locks
    3
    door opening angle
    120 °
    installation description
    Cubicle - width 650 + 150 mm
    Cubicle - width 800 mm
    number of vertical modules [50 mm]
    36
    enclosure material
    Treated sheet steel
    quantity per set
    Set of 1
    height
    2000 mm
    width
    800 mm
    depth
    30 mm
    product weight
    30.34 kg
    surface finish
    Matt
    Smooth
    colour
    White RAL 9001
    Environment
    IK degree of protection
    IK10 conforming to EN/IEC 62262
    standards
    IEC 61439-2
    IEC 61439-1
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2014-15
    Date 7/18/18
    Size 85.6 MB
    Date 7/18/18
    Size 103.4 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 8/6/18
    Size 10.3 MB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 297.9 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 11/14/17
    Size 269.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.