Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product name
    Prisma P
    IP degree of protection
    IP55
    product or component type
    Door
    enclosure mounting
    Floor-standing
    type of door
    Plain
    provided equipment
    Door
    Other keylock and insert (to be ordered separately)
    Black handle with lock for 405 key
    Polyurethane joint
    Hinge (x4)
    Complementary
    door opening side
    Reversible
    number of locks
    3
    door opening angle
    120 °
    installation description
    Cubicle - width 650 mm
    number of vertical modules [50 mm]
    36
    enclosure material
    Treated sheet steel
    quantity per set
    Set of 1
    height
    2000 mm
    width
    650 mm
    product weight
    24.6 kg
    surface finish
    Matt
    Smooth
    colour
    White RAL 9001
    Environment
    IK degree of protection
    IK10 conforming to EN/IEC 62262
    standards
    IEC 61439-2
    IEC 61439-1
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2018 (Version 4.1)
    Date 10/5/18
    Size 85.6 MB
    CAD
    Date
    Size
    Add to My Documents
    CAD files for 08526: Plain door, IP55, W = 650 mm (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Prisma Plus P IP30/IP55 enclosure leaflet (Version 01)
    End of Life Information
    Date
    Size
    Add to My Documents
    PRISMA P CUBICLES - EoLi (Version 1.0)
    Date 9/21/17
    Size 297.9 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 3/8/19
    Size 200 B
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Prisma P - PEP (Version 1.0)
    Date 11/14/17
    Size 269.6 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 3/8/19
    Size 200 B
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.