Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 08524 Image

    Range: Prisma P

    Cubicles

    08524

    Schneider Electric 08524 Image
    Range: Prisma P

    Cubicles

    08524

    IP55 plain door, W = 400 mm

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Prisma P
      range
      Prisma
      product name
      Prisma P
      IP degree of protection
      IP55
      product or component type
      Door
      enclosure mounting
      Floor-standing
      type of front cover
      Plain
      provided equipment
      Door
      Other keylock and insert (to be ordered separately)
      Black handle with lock for 405 key
      Polyurethane joint
      Hinge (x4)
      Complementary
      door opening side
      Reversible
      number of locks
      3
      opening size
      120 °
      key number
      405
      enclosure/cubicle description
      Cubicle - width 400 mm
      number of vertical modules [50 mm]
      36
      enclosure material
      Treated sheet steel
      quantity per set
      Set of 1
      height
      2000 mm
      width
      400 mm
      depth
      30 mm
      product weight
      17.04 kg
      surface finish
      Matt
      Smooth
      colour
      White RAL 9001
      Environment
      IK degree of protection
      IK10 conforming to EN/IEC 62262
      standards
      IEC 61439-2
      IEC 61439-1
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0813  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • Spanish
      • English
      • Portuguese
      • Russian
      • French
      • Italian
      • All
      • Chinese
      • German
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2/19/18
      Size 94.6 MB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 4/13/18
      Size 11.5 MB
      End of life manual
      Date
      Size
      Add to My Documents
      Date 9/21/17
      Size 297.9 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 11/14/17
      Size 269.6 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.