Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 08389 Image

Range: Prisma G

Enclosures

08389

Schneider Electric 08389 Image
Range: Prisma G

Enclosures

08389

Prisma G IP55 - 36 modules - 24 modules funct unit adapt upright

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    IP degree of protection
    IP55
    product or component type
    Functional unit adaptation upright
    accessory / separate part category
    Installation accessory
    product compatibility
    Functional unit - width 600 mm
    Complementary
    enclosure/cubicle description
    Floor-standing enclosure - width 850 mm
    number of vertical modules [50 mm]
    33
    total number of 18 mm modules
    36
    height
    1650 mm
    colour
    White RAL 9001
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.