Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric 08388 Image

    Range: Prisma G

    Enclosures

    08388

    Schneider Electric 08388 Image
    Range: Prisma G

    Enclosures

    08388

    IP30 functional upright 36M

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Prisma
      range compatibility
      Prisma G
      IP degree of protection
      IP30
      product or component type
      Functional unit adaptation upright
      accessory / separate part category
      Installation accessory
      product compatibility
      Functional unit - width 600 mm
      Complementary
      enclosure/cubicle description
      Floor-standing enclosure - width 850 mm
      number of vertical modules [50 mm]
      33
      total number of 18 mm modules
      36
      height
      1650 mm
      colour
      White RAL 9001
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1752  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Available
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.