Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

glass door + frame W600 27M Prisma G IP55

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product name
    Prisma G
    IP degree of protection
    IP55
    product or component type
    Door
    type of door
    Transparent
    provided equipment
    Door
    Handle
    Keylock (key 405)
    Other keylock and insert (to be ordered separately)
    Hinge (x3)
    Complementary
    door opening side
    Reversible
    number of locks
    3
    door opening angle
    180 °
    installation description
    Wall-mounted enclosure - width 600 mm
    Extension enclosure - width 600 mm
    number of vertical modules [50 mm]
    27
    enclosure material
    Treated sheet steel
    Glass
    quantity per set
    Set of 1
    height
    1450 mm
    width
    600 mm
    depth
    26 mm
    product weight
    19.54 kg
    material
    Glass
    surface finish
    Matt
    Smooth
    colour
    White RAL 9001
    Environment
    IK degree of protection
    IK10 conforming to EN/IEC 62262
    standards
    IEC 61439-2
    IEC 61439-1
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    catalogue Prisma G (Version 3.1)
    Date 7/18/18
    Size 73.3 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Prisma Plus G IP55 enclosure leaflet (Version 3.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 4/15/19
    Size 200 B
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.