Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 08332 Image

    Range: Prisma G

    Enclosures

    08332

    Schneider Electric 08332 Image
    Range: Prisma G

    Enclosures

    08332

    glass door + frame W600 7M Prisma G IP55

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Prisma G
      range
      Prisma
      product name
      Prisma G
      IP degree of protection
      IP55
      product or component type
      Door
      type of front cover
      Transparent
      provided equipment
      Door
      Handle
      Keylock (key 405)
      Other keylock and insert (to be ordered separately)
      Hinge (x2)
      Complementary
      door opening side
      Reversible
      number of locks
      3
      opening size
      180 °
      key number
      405
      enclosure/cubicle description
      Wall-mounted enclosure - width 600 mm
      Extension enclosure - width 600 mm
      number of vertical modules [50 mm]
      7
      enclosure material
      Treated sheet steel
      Glass
      quantity per set
      Set of 1
      height
      450 mm
      width
      600 mm
      depth
      26 mm
      product weight
      8.06 kg
      material
      Glass
      surface finish
      Matt
      Smooth
      colour
      White RAL 9001
      Environment
      IK degree of protection
      IK10 conforming to EN/IEC 62262
      standards
      IEC 61439-1
      IEC 61439-2
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  0930  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      Product environmental profile
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • Spanish
      • English
      • Portuguese
      • Russian
      • French
      • Italian
      • All
      • Chinese
      • German
      Catalogue
      Date
      Size
      Add to My Documents
      Date 5/23/18
      Size 122.5 MB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 12/18/17
      Size 5.4 MB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 12/8/16
      Size 523.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.