Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 08262 Image

Range: Prisma G

Enclosures

08262

Schneider Electric 08262 Image
Range: Prisma G

Enclosures

08262

glass door W850 27M Prisma G IP40

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product name
    Prisma G
    IP degree of protection
    IP40 with door
    IP30 without door
    IP41 with door and canopy
    IP43 with door, canopy and IP43 gasket
    product or component type
    Door
    type of door
    Transparent
    provided equipment
    Door
    Handle
    Keylock (key 405)
    Other keylock and insert (to be ordered separately)
    Hinge (x3)
    Complementary
    door opening side
    Reversible
    number of locks
    3
    door opening angle
    130 °
    installation description
    Floor-standing enclosure - width 850 mm
    number of vertical modules [50 mm]
    27
    enclosure material
    Treated sheet steel
    Glass
    quantity per set
    Set of 1
    height
    1380 mm
    width
    850 mm
    depth
    40 mm
    product weight
    14.5 kg
    surface finish
    Matt
    Smooth
    colour
    White RAL 9001
    Environment
    IK degree of protection
    IK08 conforming to EN/IEC 62262
    standards
    IEC 61439-2
    IEC 61439-1
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 8/22/18
    Size 8.8 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.