Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 08138 Image

    Range: Prisma G

    Enclosures

    08138

    Schneider Electric 08138 Image
    Range: Prisma G

    Enclosures

    08138

    glass door W600 24M Prisma G IP40

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Prisma G
      range
      Prisma
      product name
      Prisma G
      IP degree of protection
      IP40 with door
      IP30 without door
      IP41 with door and canopy
      IP43 with door, canopy and IP43 gasket
      product or component type
      Door
      type of front cover
      Transparent
      provided equipment
      Door
      Handle
      Keylock (key 405)
      Other keylock and insert (to be ordered separately)
      Hinge (x2)
      Complementary
      door opening side
      Reversible
      number of locks
      2
      opening size
      130 °
      key number
      405
      enclosure/cubicle description
      Wall-mounted enclosure - width 600 mm
      Extension enclosure - width 600 mm
      number of vertical modules [50 mm]
      24
      enclosure material
      Handle : polyamide
      Cover frame : treated sheet steel
      Glass
      quantity per set
      Set of 1
      height
      1230 mm
      width
      600 mm
      depth
      36 mm
      product weight
      8.2 kg
      material
      Glass
      surface finish
      Smooth
      Matt
      colour
      White RAL 9001
      Environment
      IK degree of protection
      IK08 conforming to EN/IEC 62262
      standards
      IEC 61439-1
      IEC 61439-2
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1752  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • Spanish
      • English
      • Portuguese
      • Russian
      • French
      • Italian
      • All
      • Chinese
      • German
      Catalogue
      Date
      Size
      Add to My Documents
      Date 5/23/18
      Size 122.5 MB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 2/4/15
      Size 2.4 MB
      Date 12/18/17
      Size 1.4 MB
      Date 12/18/17
      Size 8.2 MB
      Date 12/18/17
      Size 7.2 MB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 12/8/16
      Size 523.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.