Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 08134 Image

View all Prisma G

Prisma G - 08134

Enclosures

Schneider Electric 08134 Image
View all Prisma G
Prisma G - 08134
Enclosures

glass door W600 12M Prisma G IP40

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product name
    Prisma G
    IP degree of protection
    IP40 with door
    IP30 without door
    IP41 with door and canopy
    IP43 with door, canopy and IP43 gasket
    product or component type
    Door
    type of door
    Transparent
    provided equipment
    Door
    Handle
    Keylock (key 405)
    Other keylock and insert (to be ordered separately)
    Hinge (x2)
    Complementary
    door opening side
    Reversible
    number of locks
    1
    door opening angle
    130 °
    installation description
    Wall-mounted enclosure - width 600 mm
    Extension enclosure - width 600 mm
    number of vertical modules [50 mm]
    12
    enclosure material
    Handle : polyamide
    Cover frame : treated sheet steel
    Glass
    quantity per set
    Set of 1
    height
    630 mm
    width
    600 mm
    depth
    36 mm
    product weight
    4.5 kg
    material
    Glass
    surface finish
    Matt
    Smooth
    colour
    White RAL 9001
    Environment
    IK degree of protection
    IK08 conforming to EN/IEC 62262
    standards
    IEC 61439-2
    IEC 61439-1
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Danish
    • French
    • Finnish
    • Chinese
    • Norwegian
    • Dutch
    • Portuguese
    • Russian
    • Czech
    • Polish
    • Italian
    • German
    • Swedish
    Catalogue
    Date
    Size
    Add to My Documents
    catalogue Prisma G (Version 3.1)
    Date 7/18/18
    Size 73.3 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Prisma Plus G IP 30 enclosure leaflet (Version 01)
    Prisma P and Prisma G: new handle (Version 00)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 2/15/19
    Size 0
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 2/15/19
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.