Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 08094 Image

    Range: Prisma G

    Enclosures

    08094

    Schneider Electric 08094 Image
    Range: Prisma G

    Enclosures

    08094

    glass door 4 rows Pack 160

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    08094 is replaced by:
    Product
    Qty
    IMT36154
    Qty
    1
    Add to My Favorites Remove from My Favorites
    • Reason for Substitution: Rebranding
    • Substitution date: 31 October 2009
    • -
    • Main
      range of product
      Prisma G
      range
      Prisma
      product name
      Pack 160
      IP degree of protection
      IP30
      product or component type
      Door
      enclosure mounting
      Surface
      Flush with kit
      type of front cover
      Transparent
      provided equipment
      Door
      Handle
      Keylock (key 405)
      Other keylock and insert (to be ordered separately)
      Hinge (x2)
      Complementary
      door opening side
      Reversible
      number of locks
      1
      opening size
      130 °
      key number
      405
      number of 18 mm modules per row
      24
      total number of 18 mm modules
      96
      enclosure/cubicle description
      Pack enclosure - width 555 mm
      number of vertical modules [50 mm]
      15
      number of horizontal rows
      4
      enclosure material
      Handle : polyamide
      Cover frame : treated sheet steel
      Glass
      quantity per set
      Set of 1
      height
      780 mm
      width
      550 mm
      depth
      22 mm
      product weight
      4.96 kg
      material
      Glass
      surface finish
      Matt
      Smooth
      colour
      White RAL 9001
      Environment
      IK degree of protection
      IK08 conforming to EN/IEC 62262
      standards
      IEC 61439-2
      IEC 61439-1
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1752  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • Spanish
      • English
      • Portuguese
      • Russian
      • French
      • Italian
      • All
      • Chinese
      • German
      Catalogue
      Date
      Size
      Add to My Documents
      Date 5/23/18
      Size 122.5 MB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 12/18/17
      Size 8.7 MB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 12/8/16
      Size 523.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.