Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

extension enclosure 3 rows Prisma Pack 160

Show more characteristics >
Add to My Products Remove from My Products

08013 is replaced by:
Product
Qty
NSYAMPA2924TB
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: Rebranding
  • Substitution date: 31 October 2009
  • -
1
  • Main
    range
    Prisma
    product name
    Pack 160
    IP degree of protection
    IP30 with door
    IP30 without door
    IP31 with door and canopy
    IP43 with door, canopy and IP43 gasket
    product or component type
    Enclosure extension
    enclosure type
    Empty enclosure
    enclosure mounting
    Surface
    Flush with kit
    type of front plate
    Without (to be ordered separately)
    number of vertical modules [50 mm]
    9
    number of 18 mm modules per row
    24
    Complementary
    installation description
    Pack enclosure - width 555 mm
    [Ui] rated insulation voltage
    750 V
    [In] rated current
    160 A at 40 °C conforming to IEC 61439-2
    number of horizontal rows
    3
    enclosure material
    Enclosure : treated sheet steel
    quantity per set
    Set of 1
    height
    480 mm
    width
    555 mm
    depth
    157 mm
    product weight
    8.72 kg
    surface finish
    Matt
    Smooth
    colour
    White RAL 9001
    Environment
    IK degree of protection
    IK07 without door conforming to EN/IEC 62262
    IK08 with door
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    standards
    IEC 62208
    IEC 61439-2
    IEC 61439-1
    IEC 61439-3
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    catalogue Prisma G (Version 3.1)
    Date 7/18/18
    Size 73.3 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Prisma Plus pack G mouting leaflet (Version 3.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/18
    Size 200 B
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/18
    Size 200 B
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.