Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric 07955 Image

    Range: Prisma G

    Accessories

    07955

    Schneider Electric 07955 Image
    Range: Prisma G

    Accessories

    07955

    insert bloc combination 6mm female square

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Prisma
      product or component type
      Bloc with insert
      accessory / separate part category
      Locking accessory
      range compatibility
      Prisma P
      Prisma
      Prisma G door
      Complementary
      function available
      Quick and easy replacement
      mounting support
      Handle
      enclosure/cubicle description
      Cubicle
      Floor-standing enclosure
      Pack enclosure
      Wall-mounted enclosure
      lock type
      6 mm female square insert
      quantity per set
      Set of 1
      product weight
      0.02 kg
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1629  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • English
      Brochure
      Date
      Size
      Add to My Documents
      Date 11/9/17
      Size 769.5 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.