Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

insert bloc combination 6mm male square

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product or component type
    Bloc with insert
    accessory / separate part category
    Locking accessory
    range compatibility
    Prisma P
    Prisma G door
    Complementary
    function available
    Quick and easy replacement
    mounting support
    Handle
    installation description
    Cubicle
    Floor-standing enclosure
    Pack enclosure
    Wall-mounted enclosure
    lock type
    6 mm male square insert
    quantity per set
    Set of 1
    product weight
    0.02 kg
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Brochure
    Date
    Size
    Add to My Documents
    Brochure Prisma: Smarter than ever (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Prisma Plus P IP30/IP55 enclosure leaflet (Version 01)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.