Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 07949 Image

Range: Prisma G

Accessories

07949

Schneider Electric 07949 Image
Range: Prisma G

Accessories

07949

insert bloc combination 8mm male triangle

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product or component type
    Bloc with insert
    accessory / separate part category
    Locking accessory
    range compatibility
    Prisma P
    Prisma G door
    Complementary
    function available
    Quick and easy replacement
    mounting support
    Handle
    installation description
    Cubicle
    Floor-standing enclosure
    Pack enclosure
    Wall-mounted enclosure
    lock type
    8 mm male triangle insert
    quantity per set
    Set of 1
    product weight
    0.02 kg
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    Brochure
    Date
    Size
    Add to My Documents
    Date 11/9/17
    Size 769.5 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 8/6/18
    Size 10.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.