Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

4 cable connectors 1P 400A 300mm² for rear busbar Linergy BS

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    Range of products
    Linergy
    product name
    Linergy BS
    product or component type
    Connector
    accessory / separate part category
    Connection accessory
    poles description
    1P
    product compatibility
    M12 drilled busbar
    Complementary
    enclosure/cubicle description
    Cubicle
    Floor-standing enclosure
    Wall-mounted enclosure
    [Ie] rated operational current
    400 A
    connections - terminals
    Screw terminal - cable cross section: 300 mm² - cable stiffness: rigid
    conductor material
    Aluminium
    Copper
    quantity per set
    Set of 4
    height
    37 mm
    width
    36 mm
    depth
    37 mm
    product weight
    0.545 kg
    colour
    Grey
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    catalogue Prisma G (Version 3.1)
    Date 7/18/18
    Size 73.3 MB
    Catalogue Prisma P 2018 (Version 4.1)
    Date 10/5/18
    Size 85.6 MB
    Linergy - Distribution and connection systems catalogue - English (Version 2.2)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Prisma Plus P IP30/IP55 enclosure leaflet (Version 01)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.