Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 07052 Image

    Range: Prisma G

    Distribution

    07052

    Schneider Electric 07052 Image
    Range: Prisma G

    Distribution

    07052

    4 cable connectors 1P 250A 185mm² for rear busbar Linergy BS

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Prisma Plus System G
      Prisma Plus System P
      range
      Linergy
      product name
      Linergy BS
      range compatibility
      Linergy BS
      product or component type
      Connector
      accessory / separate part category
      Connection accessory
      poles description
      1P
      product compatibility
      M10 drilled busbar
      Complementary
      enclosure/cubicle description
      Cubicle
      Floor-standing enclosure
      Wall-mounted enclosure
      [Ie] rated operational current
      250 A
      connections - terminals
      Screw terminal - cable cross section: 185 mm² - cable stiffness: rigid
      conductor material
      Aluminium
      Copper
      quantity per set
      Set of 4
      height
      34 mm
      width
      30 mm
      depth
      26 mm
      product weight
      0.36 kg
      colour
      Grey
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0706  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • Spanish
      • English
      • Portuguese
      • Russian
      • French
      • Italian
      • All
      • Chinese
      • German
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2/19/18
      Size 94.6 MB
      Date 5/23/18
      Size 122.5 MB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 4/13/18
      Size 11.5 MB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 12/8/16
      Size 523.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.