Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 06607 Image

View all Electrical distribution switchboards

Electrical distribution switchboards - 06607

Distribution

Schneider Electric 06607 Image
View all Electrical distribution switchboards
Electrical distribution switchboards - 06607
Distribution

Transfert assembly without connection 250A - 4P - Height 3 to 5 mod of 50 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product or component type
    Connection transfer assembly
    accessory / separate part category
    Interface accessory
    product compatibility
    Prisma PH
    Spacial SFP
    provided equipment
    Fixing frame
    Fixing elements
    Complementary
    poles description
    4P
    installation description
    Cubicle
    [Ie] rated operational current
    250 A
    quantity per set
    Set of 1
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Instruction sheet
    Date
    Size
    Add to My Documents
    06602...06605 - 630A connection transfert assembly (Version 01)
    Catalogue Page
    Date
    Size
    Add to My Documents
    Catalogue Prisma PH 2014 - internal (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.