Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 06606 Image

View all Electrical distribution switchboards

Electrical distribution switchboards - 06606

Distribution

Schneider Electric 06606 Image
View all Electrical distribution switchboards
Electrical distribution switchboards - 06606
Distribution

Transfert assembly without connection 250A - 3P - Height 3 to 5 mod of 50 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product or component type
    Connection transfer assembly
    accessory / separate part category
    Interface accessory
    product compatibility
    Prisma PH
    Spacial SFP
    provided equipment
    Fixing frame
    Fixing elements
    Complementary
    poles description
    3P
    installation description
    Cubicle
    [Ie] rated operational current
    250 A
    quantity per set
    Set of 1
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Date 7/17/17
    Size 103.3 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 12/18/17
    Size 2.1 MB
    Catalogue Page
    Date
    Size
    Add to My Documents
    Date 10/3/17
    Size 13.2 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.