Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Transfert assembly without connection 630A - 4P - Height 4 to 6 mod of 50 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product or component type
    Connection transfer assembly
    accessory / separate part category
    Interface accessory
    product compatibility
    Prisma PH
    Spacial SFP
    provided equipment
    Fixing frame
    Fixing elements
    Complementary
    poles description
    4P
    installation description
    Cubicle
    [Ie] rated operational current
    630 A
    quantity per set
    Set of 1
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Instruction sheet
    Date
    Size
    Add to My Documents
    06602...06605 - 630A connection transfert assembly (Version 01)
    Catalogue Page
    Date
    Size
    Add to My Documents
    Catalogue Prisma PH 2014 - internal (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.