Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Prisma PH - horizontal cover - form 2 - W= 700 mm - D= 500 + 300 mm - 4M busbar

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product or component type
    Horizontal partition
    product specific application
    To partition horizontal busbars
    cubicle partitioning form
    Form 2
    Complementary
    enclosure/cubicle description
    Cubicle
    enclosure/cubicle width
    700 mm
    cubicle depth
    500 + 300 mm
    installation description
    Cubicle - width 700 mm, depth 500 + 300 mm
    product destination
    For busbar compartment
    range compatibility
    Prisma Prisma PH
    Spacial Spacial SFP
    Linergy Linergy BS busbar
    Linergy Linergy LGYE busbar
    busbar position
    Horizontal
    width
    700 mm
    installation direction
    Horizontal
    colour
    White RAL 9001
    material
    Metal
    colour
    White
    colour code
    RAL 9001
    special colour options
    Yes
    Environment
    IP degree of protection
    IP55
    Offer Sustainability
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Instruction sheet
    Date
    Size
    Add to My Documents
    06567/06568 - Form 2 horizontal cover for Linergy >= 3200 A (Version 00)
    Catalogue page
    Date
    Size
    Add to My Documents
    Catalogue Prisma PH 2014 - internal (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.