Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Prisma PH - horizontal cover - form 2 - W= 300 mm - D= 500 +100 mm - 3M busbar

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product or component type
    Horizontal partition
    product specific application
    To partition horizontal busbars
    cubicle partitioning form
    Form 2
    Complementary
    enclosure/cubicle description
    Cubicle
    enclosure/cubicle width
    300 mm
    cubicle depth
    500 + 100 mm
    installation description
    Cubicle - width 300 mm, depth 500 + 100 mm
    product destination
    For busbar compartment
    range compatibility
    Spacial Spacial SFM
    Prisma Prisma PH
    Spacial Spacial SFP
    busbar position
    Horizontal
    width
    300 mm
    height
    300 mm
    installation direction
    Horizontal
    colour
    White RAL 9001
    material
    Metal
    surface finish
    Powder coated
    colour
    White
    colour code
    RAL 9001
    special colour options
    Yes
    Environment
    IP degree of protection
    IP55
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Software - Released
    Date
    Size
    Add to My Documents
    Software - Digital Rule Spacial SFM (Version 1.2)
    Catalogue
    Date
    Size
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Cellules Spacial SFM compartimentées pour le contrôle-commande des moteurs (Version 1.0)
    Spacial SFM compartmentalized - Fixed MCC switchboards (Version 3.0)
    Spacial SFM compartimentado -Cuadros de distribución para Centros de Control de Motores Fijos (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.