Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Prisma PH - horizontal cover - form 2 - W= 300 mm - D= 500 mm - 3M busbar

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Prisma
      product or component type
      Horizontal partition
      product specific application
      To partition horizontal busbars
      cubicle partitioning form
      Form 2
      Complementary
      enclosure/cubicle description
      Cubicle
      enclosure/cubicle width
      300 mm
      cubicle depth
      500 mm
      enclosure/cubicle description
      Cubicle - width 300 mm, depth 500 mm
      product destination
      For busbar compartment
      range compatibility
      Prisma Prisma PH
      Spacial Spacial SFP
      Linergy Linergy BS busbar
      Linergy Linergy LGYE busbar
      busbar position
      Horizontal
      width
      300 mm
      height
      150 mm
      installation direction
      Horizontal
      colour
      White RAL 9001
      material
      Metal
      surface finish
      Powder coated
      colour
      White
      colour code
      RAL 9001
      special colour options
      Yes
      Environment
      IP degree of protection
      IP55
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0627  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • English
      • Spanish
      Catalogue
      Date
      Size
      Add to My Documents
      Date 7/17/17
      Size 103.3 MB
      Catalogue Page
      Date
      Size
      Add to My Documents
      Date 10/3/17
      Size 13.2 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.