Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Inter-cubicles partition D = 800 mm -Spacial SFP

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Spacial
      product or component type
      Inter-cubicle partition
      product specific application
      To partition 2 side to side cubicles
      cubicle partitioning form
      Form 2
      barrier position
      Lateral inter-cubicle
      Complementary
      enclosure/cubicle description
      Cubicle, depth 800 mm
      product destination
      For framework
      range compatibility
      Spacial Spacial SFP
      busbar position
      Lateral
      installation direction
      Vertical
      kit composition
      2 panels of 850 mm high each
      Mounting hardware
      Necessary supports
      colour
      White RAL 9001
      material
      Metal
      colour
      White
      colour code
      RAL 9001
      special colour options
      Yes
      Environment
      IP degree of protection
      IP55
    • Documents and Downloads

      Language
      • Spanish
      Catalogue
      Date
      Size
      Add to My Documents
      Date 7/17/17
      Size 103.3 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.